CXPI应答器接口IC TB9033FTG
2:38
描述
相关视频
TB9033FTG是业界首款具有硬件逻辑并符合车载通信标准的CXPI接口IC(开发中) 该产品无需软件开发,有助于缩短开发周期。
查看更多
查看更少
2:38
TB9033FTG是业界首款具有硬件逻辑并符合车载通信标准的CXPI接口IC(开发中) 该产品无需软件开发,有助于缩短开发周期。
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
双向DC-DC转换器可实现电动汽车中12V和48V电池系统的双向电压转换。该参考设计采用东芝半导体器件,可实现了高效率运行。
2:56
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
生成式人工智能的普及正在推动AI服务器的需求。该参考设计采用3kW电源和东芝的SiC MOSFET,课实现高功率密度。
3:52
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22