用于风扇和鼓风机的无传感器BLDC电机驱动IC:TC78B009FTG
6:36
描述
        相关视频
      3相直流无刷电机驱动IC:TC78B009FTG的特性介绍及实机演示操作。这是一款适用于服务器风扇和鼓风机的电机驱动IC。
查看更多
        查看更少
       
   
        6:36
3相直流无刷电机驱动IC:TC78B009FTG的特性介绍及实机演示操作。这是一款适用于服务器风扇和鼓风机的电机驱动IC。
这是一款5A双通道输出驱动IC,并行模式下可实现10A单通道驱动。它们可以菊花链连接,还具有仅通过SPI通信控制电机的功能。适用于节气门和各种发动机阀门应用。
2:09
适用于家电的TC78B041FNG变频器电机驱动演示机。具有智能相位控制的高效率驱动。
3:18
TC78B027FTG具有单个霍尔正弦波驱动功能,可驱动外部FET。内置的闭环速度控制功能可保持恒定的电机速度。适用于要求高速旋转的应用,例如冷却风扇和泵等。
0:59
This is a motor control circuit for automotive body electronics using SmartMCD™ which integrates dedicated hardware for vector control and gate driving. Design files and guides for circuit design and operation are available as reference design.
5:33
TC78B009FTG是无传感器外置FET的直流无刷预驱IC,内置闭环速度控制功能可保持电机速度。它适用于冷却风扇和泵等需要高速旋转的应用。
0:26
TC78B027FTG服务器风扇电机驱动演示机。智能相位控制功能和闭环速度控制功能,有助于实现稳定高效的电机驱动。
2:34