基于Arm®内核的东芝微控制器TX家族M060组的评估板介绍
1:04
描述
相关视频
在导入M060组MCU前对其功能、特点进行确认的评估板。装有板载ICE,可马上进行评估。
查看更多
查看更少
1:04
在导入M060组MCU前对其功能、特点进行确认的评估板。装有板载ICE,可马上进行评估。
7:25
How to install the MCU Motor Studio on your computer.
5:29
该视频介绍了搭载东芝M4G群MCU的评估板。 东芝M4G群MCU集成了多种接口及通信信道,是适用于MFP/音视频设备等高速数据处理的通用MCU。 支持Arm Mbed,搭载多种评估配件,并在视频中介绍了上机操作实例中的多种例程,帮助您在使用M4G群MCU前,确认它的功能和特点。
1:31
3:45
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
4:55
在导入M3H组MCU前对其功能、特点进行确认的评估板。装有板载ICE,可马上进行评估。
1:02