10kW 3-Phase AC 400V Input PFC Converter

3:09

3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.

查看更多
查看更少

分享本视频

嵌入