Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
2:18
L-TOGL™ is capable of high-current operation with industry-leading low-loss and low heat generation characteristics achieved through new packaging technology.
Related Videos
In TOPICS
-
Play video Toshiba's Challenge, Power Semiconductors
Toshiba's Challenge, Power Semiconductors
Toshiba Electronic Devices & Storage Corporation manufactures power semiconductors using 300mm silicon wafers, contributing to the realization of carbon neutrality and the suppression of increases in power consumption.
1:49
-
Play video Interface IC for CXPI Responder TB9033FTG
Interface IC for CXPI Responder TB9033FTG
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35
-
Play video Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
-
Play video Introduction of Reference Design of eFuse Application Circuit.
Introduction of Reference Design of eFuse Application Circuit.
This reference design provides design guide, data and other contents of eFuse IC Application Circuit. This circuit provides over temperature detection and precise overcurrent shutdown by combining the eFuse IC and the Thermoflagger™
4:10
-
Play video Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
-
Play video Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33