High-Speed Data Rate, Lens Reduction Type CCD Linear Image Sensor: TCD2726DG
0:55
TCD2726DG has Built-in Timing Generator circuit and CCD driver, and also achieves 100MHz (50MHz x 2ch) data rate. It contributes the reduction of external parts and EMI.
Related Videos
In TOPICS
-
Play video Introduction of Reference Design of eFuse Application Circuit.
Introduction of Reference Design of eFuse Application Circuit.
This reference design provides design guide, data and other contents of eFuse IC Application Circuit. This circuit provides over temperature detection and precise overcurrent shutdown by combining the eFuse IC and the Thermoflagger™
4:10
-
Play video Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
-
Play video Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
S-TOGL™ is a package that achieves a high current density, low-loss and low heat generation characteristics for products through new packaging technology.
2:04
-
Play video Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
-
Play video Interface IC for CXPI Responder TB9033FTG
Interface IC for CXPI Responder TB9033FTG
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35
-
Play video Reference Design:Inverter for Cordless Power Tool
Reference Design:Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53