SiC MOSFET (TOLL Package) Half-Bridge Board
3:50
This is a half-bridge board that enables easy comparative evaluation of SiC MOSFETs, which have seen increasing demand in recent years.
Related Videos
In Semiconductor products
-
Play video MOSFET Driver IC Application and Circuit of the TCK401G
MOSFET Driver IC Application and Circuit of the TCK401G
Provides load switch circuit examples and explanations based on actual waveforms of built-in functions such as slew rate control and auto-discharge suitable for charge/discharge circuits.
2:55
-
Play video Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
We introduce a method to achieve long life and high reliability by replacing mechanical relays, which have been used in electrical circuits of various equipment, with semiconductor relays.
3:34
-
Play video 100 W Power Supply for LED Lighting
100 W Power Supply for LED Lighting
With wide-range input support from AC 90 to 264 V, compatible with use in power supply environments worldwide. By supplying a constant current of 1.04 A, it contributes to the stabilization of LED lighting.
4:46
-
Play video Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Can be used as switches for rapid charging circuits, 5-12V power input circuits, and power management in energy-saving systems. Contributing to power management functions with high voltage and high current support.
4:06
-
Play video 1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
A high-efficiency DC-DC converter that supplies 1.2V/100A to various devices from the 48V bus line of servers and similar equipment. This video introduces the circuit features and board usage methods.
4:01
-
Play video 300W Isolated DC-DC Converter
300W Isolated DC-DC Converter
This is a reference design for an isolated DC-DC converter that supports wide input from 36 to 75V DC and delivers 12V DC, 300W output. It can be used for designing 48 V input power supplies for industrial and communication equipment.
3:48