100W LLC DC-DC Converter
4:33
This is a reference design for a 100W LLC DC-DC converter that achieves soft switching through LLC resonance.
Related Videos
In Semiconductor products
-
Play video Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
This introduces power supply applications for MCUs using LDO regulators, which are useful for MCU-equipped products that are increasing with the growing multi-functionality of devices.
4:52
-
Play video Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor
Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor
Using a current sensor as an example, minimal shunt voltage is amplified and visualized through Arduino control + PC display.
3:41
-
Play video Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
This introduces power supply applications for MCUs using LDO regulators, which are useful for MCU-equipped products that are increasing with the growing multi-functionality of devices.
4:52
-
Play video LDO Regulator TCR15AGADJ Application & Circuit
LDO Regulator TCR15AGADJ Application & Circuit
Stable operation even at low input voltage via VBIAS terminal. This reference design features low dropout, high PSRR, and excellent load transient response, making it suitable for low-voltage, high-current power supplies in mobile devices.
3:26
-
Play video Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
This introduces Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor, which are useful in camera-equipped devices such as smartphones.
3:43
-
Play video Automotive CXPI Communication Application Circuit
Automotive CXPI Communication Application Circuit
Reference design to support introduction and evaluation of next-generation automotive communication standard CXPI
4:01