3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3:12
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
Related Videos
In Semiconductor products
-
Play video Automotive motor drive gate driver
Automotive motor drive gate driver
Introducing two new gate drivers: TB9103FTG for brushed motors and TB9084FTG for brushless motors. Designed for automotive body systems, electric pumps, and motor generators. This overview shows example applications and each product’s features.
5:18
-
Play video Automotive 3kW 48V-12V Bidirectional DC-DC Converter
Automotive 3kW 48V-12V Bidirectional DC-DC Converter
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59
-
Play video 3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
Carbon neutrality drives electric scooter demand and fast charging needs. This reference design offers a 3kW power supply for electric scooter fast chargers.
3:48
-
Play video 3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
Power supplies for servers are now required to be more efficient, more powerful. By adopting our latest SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.
3:56
-
Play video Reference Design:Inverter for Cordless Power Tool
Reference Design:Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
-
Play video 10kW 3-Phase AC 400V Input PFC Converter
10kW 3-Phase AC 400V Input PFC Converter
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09