56W BLDC motor demo-machine for HA:TC78B041FNG
3:17
TC78B041FNG inverter motor drive demo-machine for HA. High efficiency drive due to Intelligent phase control.
Related Videos
In Semiconductor products
-
Play video Toshiba small discrete semiconductor products for USB Type-C™
Toshiba small discrete semiconductor products for USB Type-C™
Do you need any help for introduction of the Type-C connectors ? Toshiba will propose suitable semiconductor products in power line and data line around the Type-C connector according to customer’s usage conditions.
3:34
-
Play video The U-MOSⅨ-H 100V series low voltage MOSFETs
The U-MOSⅨ-H 100V series low voltage MOSFETs
We succeeded in improving the efficiency of the U-MOSⅨ-H installed in a DC-DC converter by improving the trade-off between the ON resistance and the electric charge.
1:14
-
Play video Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
This reference board is an evaluation board for Aruduino. It incorporates a TB6605FTG and can be used for prototyping. This system is suitable for small appliances, such as electric fans and water purifiers.
1:52
-
Play video Small Package, semi-power discrete - High density mounting -
Small Package, semi-power discrete - High density mounting -
This video is introducing about US2H and TSOP6F package which have achieved a small and high power disipation. It offers low thermal resistance up to 22% compare with same size package class.
0:55
-
Play video Double side cooling Package DSOP Advance
Double side cooling Package DSOP Advance
Why not realize cooling performance of DSOP Advance package,“Double side cooling” on Toshiba power MOSFETs? We offer a package with double side cooling capability, which has an heat spreader (topside metal plate)...
2:41
-
Play video Toshiba Bluetooth IC - Solution for Low Power consumption
Toshiba Bluetooth IC - Solution for Low Power consumption
Operating Current Measurement video for Bluetooth® low energy IC TC35678/TC35679 series products with Ultra-Low Current Consumption.
1:38