Sensorless BLDC motor driver for fans and blowers:TC78B009FTG
6:40
TC78B009FTG three phase BLDC motor driver IC introductions and demonstration.
Related Videos
In Semiconductor products
-
Play video Toshiba Bluetooth IC - Solution for Low Power consumption
Toshiba Bluetooth IC - Solution for Low Power consumption
Operating Current Measurement video for Bluetooth® low energy IC TC35678/TC35679 series products with Ultra-Low Current Consumption.
1:38
-
Play video New technology of Toshiba’s microcomputer - Introduction of Secure Firmware Rotation -
New technology of Toshiba’s microcomputer - Introduction of Secure Firmware Rotation -
Firmware rotation is Toshiba’s original new technology that can create a simple, secure low cost IoT system.FW rotation features the combination of a secure monitor in ROM and flash memory to store application software.
1:46
-
Play video The U-MOSⅨ-H 100V series low voltage MOSFETs
The U-MOSⅨ-H 100V series low voltage MOSFETs
We succeeded in improving the efficiency of the U-MOSⅨ-H installed in a DC-DC converter by improving the trade-off between the ON resistance and the electric charge.
1:14
-
Play video Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
ACDS detects current from the voltage drop of the internal transistor, allowing reduction of external resistors for constant current detection. ACDS improves the flexibility of wiring layout and realizes stable constant current control.
1:56
-
Play video Small Package, semi-power discrete - High density mounting -
Small Package, semi-power discrete - High density mounting -
This video is introducing about US2H and TSOP6F package which have achieved a small and high power disipation. It offers low thermal resistance up to 22% compare with same size package class.
0:55
-
Play video Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Looking for high performance relays? The many advantages of Toshiba's photorelays include extremely small packages and high current ranges. They advance miniaturization, ease electrical design, and offer long lifetimes.
1:32