Server fan demo-machine:TC78B027FTG
2:50
TC78B027FTG server fan motor drive demo-machine. High efficiency and stable drive due to Intelligent phase control and closed loop speed control.
Related Videos
In Semiconductor products
-
Play video Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
This reference board is an evaluation board for Aruduino. It incorporates a TB6605FTG and can be used for prototyping. This system is suitable for small appliances, such as electric fans and water purifiers.
1:52
-
Play video Toshiba Bluetooth IC - Solution for Low Power consumption
Toshiba Bluetooth IC - Solution for Low Power consumption
Operating Current Measurement video for Bluetooth® low energy IC TC35678/TC35679 series products with Ultra-Low Current Consumption.
1:38
-
Play video The DTMOSⅥ series High-voltage MOSFET
The DTMOSⅥ series High-voltage MOSFET
TOSHIBA DTMOSⅥ series help to improve the efficiency of switching power supply by reduction of Ron・Qgd.
1:06
-
Play video Small Package, semi-power discrete - High density mounting -
Small Package, semi-power discrete - High density mounting -
This video is introducing about US2H and TSOP6F package which have achieved a small and high power disipation. It offers low thermal resistance up to 22% compare with same size package class.
0:55
-
Play video Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Looking for high performance relays? The many advantages of Toshiba's photorelays include extremely small packages and high current ranges. They advance miniaturization, ease electrical design, and offer long lifetimes.
1:32
-
Play video Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
ACDS detects current from the voltage drop of the internal transistor, allowing reduction of external resistors for constant current detection. ACDS improves the flexibility of wiring layout and realizes stable constant current control.
1:56