100 W Power Supply for LED Lighting
4:46
With wide-range input support from AC 90 to 264 V, compatible with use in power supply environments worldwide. By supplying a constant current of 1.04 A, it contributes to the stabilization of LED lighting.
Related Videos
In Semiconductor products
-
Play video Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
This introduces Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor, which are useful in camera-equipped devices such as smartphones.
3:43
-
Play video LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This LDO regulator features an ultra-compact package and achieves both low current consumption and fast load transient response. It supports the power saving and stable power supply required for battery-powered IoT devices.
3:44
-
Play video Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Can be used as switches for rapid charging circuits, 5-12V power input circuits, and power management in energy-saving systems. Contributing to power management functions with high voltage and high current support.
4:06
-
Play video 300W Isolated DC-DC Converter
300W Isolated DC-DC Converter
This is a reference design for an isolated DC-DC converter that supports wide input from 36 to 75V DC and delivers 12V DC, 300W output. It can be used for designing 48 V input power supplies for industrial and communication equipment.
3:48
-
Play video 1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
A high-efficiency DC-DC converter that supplies 1.2V/100A to various devices from the 48V bus line of servers and similar equipment. This video introduces the circuit features and board usage methods.
4:01
-
Play video Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Using a pyroelectric infrared human detection sensor as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:29