1kW Full-Bridge DC-DC Converter
4:42
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
Related Videos
In Semiconductor products
-
Play video Application Circuits of eFuse IC TCKE805 Series
Application Circuits of eFuse IC TCKE805 Series
This can help with the design of power supply protection using eFuse ICs in response to increasing power demand and the growing sophistication of electronic devices in recent years.
4:47
-
Play video Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Using an integrated transmit/receive ultrasonic sensor as an example, this circuit amplifies, filters, and detects weak reflected wave signals, visualizing distance through Arduino control and PC display.
4:02
-
Play video Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Using a pyroelectric infrared human detection sensor as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:29
-
Play video Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
This introduces Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor, which are useful in camera-equipped devices such as smartphones.
3:43
-
Play video Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
This introduces power supply applications for MCUs using LDO regulators, which are useful for MCU-equipped products that are increasing with the growing multi-functionality of devices.
4:52
-
Play video Application Circuits of LDO Regulator TCR5BM/8BM Series for RF Block
Application Circuits of LDO Regulator TCR5BM/8BM Series for RF Block
Applicable to power supply for RF blocks using LDO regulators in Wi-Fi-enabled mobile devices such as smartphones and wearable devices.
4:30