MCU Motor Studio PC Tool Overview
4:55
Description
Related Videos
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
View More
View Less
4:55
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
3:45
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35
This is an isolated gate driver equipped with various protection functions for 3-Phase Inverter. It is Realized as gate drive for 7-in-1 power modules. This reference design provides design guide, data, and other contents.
3:32
This reference design can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
6:16
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
7:25