过温检测IC ThermoflaggerTM“TCTH021BE”的应用电路
3:21
Description
Related Videos
该参考设计提供了过温检测IC ThermoflaggerTM应用电路、的设计指南、数据和其他内容。与 PTC 热敏电阻结合使用,ThermoflaggerTM可用于检测设备内多个位置的过温。
View More
View Less
3:21
该参考设计提供了过温检测IC ThermoflaggerTM应用电路、的设计指南、数据和其他内容。与 PTC 热敏电阻结合使用,ThermoflaggerTM可用于检测设备内多个位置的过温。
This is an isolated gate driver equipped with various protection functions for 3-Phase Inverter. It is Realized as gate drive for 7-in-1 power modules. This reference design provides design guide, data, and other contents.
3:32
DFN2020B(WF) package which uses a wettable flank structure, allows for confirmation of solderability in AOI equipment. And it reduces the mounting area by approximately 43% compared to the SOT-23F package while achieving high power dissipation.
3:00
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
7:25
3:45
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35