The introduction to reference design of Power Multiplexer Circuit
3:13
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver.
Related Videos
In Semiconductor products
-
Play video MCU Motor Studio PC Tool
MCU Motor Studio PC Tool
3:45
-
Play video Reference Design Introduction: Automotive Brushed DC Motor Control Circuit Using TB9103FTG
Reference Design Introduction: Automotive Brushed DC Motor Control Circuit Using TB9103FTG
This reference design can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
6:16
-
Play video Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
-
Play video New package introduction for Automotive MOSFET: DFN2020B(WF)
New package introduction for Automotive MOSFET: DFN2020B(WF)
DFN2020B(WF) package which uses a wettable flank structure, allows for confirmation of solderability in AOI equipment. And it reduces the mounting area by approximately 43% compared to the SOT-23F package while achieving high power dissipation.
3:00
-
Play video Reference Design Introduction: Isolated Gate Drive Circuit for 3-Phase Inverter
Reference Design Introduction: Isolated Gate Drive Circuit for 3-Phase Inverter
This is an isolated gate driver equipped with various protection functions for 3-Phase Inverter. It is Realized as gate drive for 7-in-1 power modules. This reference design provides design guide, data, and other contents.
3:32
-
Play video Interface IC for CXPI Responder TB9033FTG
Interface IC for CXPI Responder TB9033FTG
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35