Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
4:52
This introduces power supply applications for MCUs using LDO regulators, which are useful for MCU-equipped products that are increasing with the growing multi-functionality of devices.
Related Videos
In Reference Design Center
-
Play video Application Circuit of Low Noise Op-Amp TC75S67TU for Pulse Sensor
Application Circuit of Low Noise Op-Amp TC75S67TU for Pulse Sensor
Using a pulse sensor, which is increasingly integrated into healthcare and wearable devices, as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:14
-
Play video Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor
Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor
Using a current sensor as an example, minimal shunt voltage is amplified and visualized through Arduino control + PC display.
3:41
-
Play video Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Can be used as switches for rapid charging circuits, 5-12V power input circuits, and power management in energy-saving systems. Contributing to power management functions with high voltage and high current support.
4:06
-
Play video LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This LDO regulator features an ultra-compact package and achieves both low current consumption and fast load transient response. It supports the power saving and stable power supply required for battery-powered IoT devices.
3:44
-
Play video LDO Regulator TCR15AGADJ Application & Circuit
LDO Regulator TCR15AGADJ Application & Circuit
Stable operation even at low input voltage via VBIAS terminal. This reference design features low dropout, high PSRR, and excellent load transient response, making it suitable for low-voltage, high-current power supplies in mobile devices.
3:26
-
Play video Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
We introduce a method to achieve long life and high reliability by replacing mechanical relays, which have been used in electrical circuits of various equipment, with semiconductor relays.
3:34