Low Drop-out Regulator
0:52
Toshiba's LDO achieves industry's best-in-1 class ripple rejection ratio and load transient response. This helps to minimize output voltage fluctuations.
Related Videos
In Reference Design Center
-
Play video Reference Design Introduction: Automotive Brushed DC Motor Control Circuit Using TB9103FTG
Reference Design Introduction: Automotive Brushed DC Motor Control Circuit Using TB9103FTG
This reference design can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
6:16
-
Play video Introduction to reference design of Over Temperature Detection IC ThermoflaggerTM TCTH021AE
Introduction to reference design of Over Temperature Detection IC ThermoflaggerTM TCTH021AE
Over Temperature Detection IC ThermoflaggerTM Application Circuit (Using TCTH021AE) / This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit which can detect over temp
3:46
-
Play video Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164K
Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164K
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
3:49
-
Play video Introduction of Reference Design of Gate Drive Circuit for SiC MOSFET Module
Introduction of Reference Design of Gate Drive Circuit for SiC MOSFET Module
This design is the gate drive circuit for high-current/high-voltage SiC MOSFET module. It can be installed on Toshiba dual MOSFET modules. Design files and guides for circuit design and operation are available as reference design.
3:28
-
Play video Introduction of Reference Design of eFuse Application Circuit.
Introduction of Reference Design of eFuse Application Circuit.
This reference design provides design guide, data and other contents of eFuse IC Application Circuit. This circuit provides over temperature detection and precise overcurrent shutdown by combining the eFuse IC and the Thermoflaggerâ„¢
4:10
-
Play video Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit which can detect over temperature at multiple places within an equipment using PTC thermistors.
3:28