ASSP introduction for HVAC systems
2:29
This video introduces Toshiba ASSP for HVAC systems. The TB9058FNG which is a motor driver capable of LIN communication has been launched for dampers. TOSHIBA ASSP provides a high efficinet system for HAVC.
Related Videos
In Motor Drivers for Automotive
-
Play video H-Bridge driver TB9051FTG Smaller Package but also Excellent Transient Thermal Resistance
H-Bridge driver TB9051FTG Smaller Package but also Excellent Transient Thermal Resistance
This IC can directly drive a DC brush motor for automotive applications with low Ron H-brigdes up to 5A on PWM systems. It is suitable for various kinds of uses, such as throttle-valves, engine valves, retractable door mirrors and seat adjustment.
0:53
-
Play video Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
TB9120FTG is a constant-current 2-phase stepping motor driver with 1/32 step for automotive applications. It outputs a sine-wave in electric current only by using a simple clock input interface requiring neither advanced functional MCU nor software.
1:11
-
Play video Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
TB9081FG is a pre-driver IC for automotive brushless motor.It has pre-drivers for fail-safe relay, in addition to pre-drivers for 3-phase motor. Also, ABIST / LBIST functions are built-in for diagnosing the operation of various abnormality detect
0:52
-
Play video BLDC Sensor-less Motor Pre-driver TB9061AFNG that can be suggest the size of the ECU.
BLDC Sensor-less Motor Pre-driver TB9061AFNG that can be suggest the size of the ECU.
The TB9061AFNG realizes motor control without Hall sensors and MCU. This device is suitable for such applications as water pumps, fuel pumps, oil pumps and small fans.Samples of the product and evaluation board is available.
1:47