Introduction of High Voltage 1500V Automotive Photorelay TLX9160T
0:42
TLX9160T is photorelay suited for high voltage automotive batteries. Housed in an SO16L-T package, the device is feature a high output withstand voltage of 1500V (min).
Related Videos
In Isolators/Solid State Relays
-
Play video Benefit of Replace from Mechanical relay to Photorelay (Thermostat)
Benefit of Replace from Mechanical relay to Photorelay (Thermostat)
This video provides you mechanical relay replacement case study based on the Thermostat application. You can find why Toshiba photorelay is attractive and selection guide and points to note on selecting the photorelay.
5:20
-
Play video Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Looking for high performance relays? The many advantages of Toshiba's photorelays include extremely small packages and high current ranges. They advance miniaturization, ease electrical design, and offer long lifetimes.
1:32
-
Play video Introduction of New Toshiba photorelay P-SON package
Introduction of New Toshiba photorelay P-SON package
This is a new packaged product born from Toshiba's three-layer Chip-On-Chip structure. With higher specifications than the conventional 2.54SOP6 package, the mounting area has been reduced by approximately 84%.
0:57
-
Play video Design guidance of photorelay for the replacement from mechanical relay
Design guidance of photorelay for the replacement from mechanical relay
When you have your mind to look into photorelay replacing from mechanical relay, please see this video which presents you design considerations learning from failure cases.
5:32
-
Play video Double side cooling Package DSOP Advance
Double side cooling Package DSOP Advance
Why not realize cooling performance of DSOP Advance package,“Double side cooling” on Toshiba power MOSFETs? We offer a package with double side cooling capability, which has an heat spreader (topside metal plate)...
2:41
-
Play video Standard digital isolator: High-speed transmission 150Mbps
Standard digital isolator: High-speed transmission 150Mbps
Toshiba Standard Digital Isolators have low pulse distortion and high CMTI, which are required for isolation of high-speed signaling. The isolation transformer circuit offers high CMTI by adopting the magnetic coupling method developed by Toshiba.
0:57