MCU Motor Studio PC Tool Overview
4:55
Description
Related Videos
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
View More
View Less
4:55
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
7:25
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
How to install the MCU Motor Studio on your computer.
5:29
3:45
This is a specialized web tool to check the behavior of power devices and photocouplers which are comprised in motor drive circuits.
0:56
Toshiba interface bridge ICs solve design challenges such as interface gap between the host processor and the peripheral equipment.
1:54