Automotive motor drive gate driver
5:18
Introducing two new gate drivers: TB9103FTG for brushed motors and TB9084FTG for brushless motors. Designed for automotive body systems, electric pumps, and motor generators. This overview shows example applications and each product’s features.
Related Videos
In Automotive Devices
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
-
Play video Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
TB9081FG is a pre-driver IC for automotive brushless motor.It has pre-drivers for fail-safe relay, in addition to pre-drivers for 3-phase motor. Also, ABIST / LBIST functions are built-in for diagnosing the operation of various abnormality detect
0:52
-
Play video Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Toshiba new 4 channel car power amplifier Class-TB, adopting original technology, IC power dissipation is improved than Toshiba line up. The DC offset detection can be realized without external filter.
2:01
-
Play video For high level safety in automotive system with TB9083FTG
For high level safety in automotive system with TB9083FTG
The TB9083 is the ideal gate driver IC for applications that demand the highest level of safety. The product has three main features, keywords are safety relay driver, miniaturization, and FET diagnostics. In addition, supports ASIL-D.
3:07
-
Play video Automotive Stepping motor driver IC TB9120AFTG
Automotive Stepping motor driver IC TB9120AFTG
TB9120AFTG is an automotive stepping motor driver IC. It has a stall detection function and 1/32 micro-step supported. The targeting application is for HVAC, HUD, shutters and valves.
0:59