An introduction of High Voltage MOSFET, π-MOSⅨ Series
1:16
With an optimized chip design, the π-MOS IX series provides lower peak EMI noise than the current π-MOS VII series, while maintaining the same level of efficiency.
Related Videos
In Applications
-
Play video Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
This reference board is an evaluation board for Aruduino. It incorporates a TB6605FTG and can be used for prototyping. This system is suitable for small appliances, such as electric fans and water purifiers.
1:52
-
Play video Arm(R) core-based micro controller - TX Family M060 Group evaluation board introduction
Arm(R) core-based micro controller - TX Family M060 Group evaluation board introduction
The evaluation board can be used to confirm functions and features before implementation of the M060 group microcontrollers. The evaluation can be started immediately since on-board ICE is mounted.
1:04
-
Play video Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Looking for high performance relays? The many advantages of Toshiba's photorelays include extremely small packages and high current ranges. They advance miniaturization, ease electrical design, and offer long lifetimes.
1:32
-
Play video Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
ACDS detects current from the voltage drop of the internal transistor, allowing reduction of external resistors for constant current detection. ACDS improves the flexibility of wiring layout and realizes stable constant current control.
1:56
-
Play video Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
TB9120FTG is a constant-current 2-phase stepping motor driver with 1/32 step for automotive applications. It outputs a sine-wave in electric current only by using a simple clock input interface requiring neither advanced functional MCU nor software.
1:11
-
Play video BLDC Sensor-less Motor Pre-driver TB9061AFNG that can be suggest the size of the ECU.
BLDC Sensor-less Motor Pre-driver TB9061AFNG that can be suggest the size of the ECU.
The TB9061AFNG realizes motor control without Hall sensors and MCU. This device is suitable for such applications as water pumps, fuel pumps, oil pumps and small fans.Samples of the product and evaluation board is available.
1:47