用于风扇和鼓风机的无传感器BLDC电机驱动IC:TC78B009FTG
6:36
描述
相关视频
3相直流无刷电机驱动IC:TC78B009FTG的特性介绍及实机演示操作。这是一款适用于服务器风扇和鼓风机的电机驱动IC。
查看更多
查看更少
6:36
3相直流无刷电机驱动IC:TC78B009FTG的特性介绍及实机演示操作。这是一款适用于服务器风扇和鼓风机的电机驱动IC。
该参考设计提供了过温检测IC ThermoflaggerTM应用电路的设计指南、数据和其他内容,该电路通过使用PTC热敏电阻可以检测设备内多个位置的过温。
3:49
【发布日期:20190115】在导入M060组MCU前对其功能、特点进行确认的评估板。装有板载ICE,可马上进行评估。
1:04
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
How to install the MCU Motor Studio on your computer.
5:27
TLX9160T是适用于高压汽车电池的光继电器。该器件采用SO16L-T封装,具有1500V(最小值)的高输出耐受电压。
0:42