话题
话题
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
13:36
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
3:33
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
3:58
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
3:59
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3-Phase Inverter Using SiC MOSFET
4:56
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
CXPI Driver Receiver IC TB9032FNG
2:41
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
使用TPD4164F的DC 300 V输入BLDC 电机无感控制电路参考设计简介
3:49
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
采用车载MOSFET的USB充电解决方案参考设计介绍
2:50
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
MCU Motor Studio介绍
1:05
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
使用TB9083FTG实现汽车系统的高级别安全性
3:18
TB9083作为一款栅极驱动IC,非常适用于对安全性要求特别高的应用。该产品具有三个主要特点,安全继电器驱动电路、小型化和外部FET诊断。此外,还支持ASIL-D安全标准。
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
3-Phase Inverter Using SiC MOSFET
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
使用TPD4164F的DC 300 V输入BLDC 电机无感控制电路参考设计简介
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
3:49
采用车载MOSFET的USB充电解决方案参考设计介绍
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50
MCU Motor Studio介绍
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
使用TB9083FTG实现汽车系统的高级别安全性
TB9083作为一款栅极驱动IC,非常适用于对安全性要求特别高的应用。该产品具有三个主要特点,安全继电器驱动电路、小型化和外部FET诊断。此外,还支持ASIL-D安全标准。
3:18
半导体产品
半导体产品
-
播放视频 介绍东芝“电机闭环系统”评估套件
介绍东芝“电机闭环系统”评估套件
该参考板为Aruduino评估板,内置东芝TB6605FTG芯片,可用于原型设计。该系统适用于小型家电,如电风扇,净水器
1:52
-
播放视频 无刷电机预驱动IC TB9081FG – 可支持“道路车辆—功能安全”,ISO26262
无刷电机预驱动IC TB9081FG – 可支持“道路车辆—功能安全”,ISO26262
TB9081FG是一款3相车载无刷电机预驱动IC,其中包括故障安全继电器的预驱动器。 内置ABIST/LBIST功能可诊断各种异常检测的操作
0:52
-
播放视频 面向EPS和车身应用的H桥预驱动IC
面向EPS和车身应用的H桥预驱动IC
TB9057FG是一款车载有刷电机的预驱动IC产品,它拥有各种异常检测电路,检测条件可以通过外部引脚设置进行调整。
1:01
-
播放视频 步进电机驱动技术ADMD(高级动态混合衰减)
步进电机驱动技术ADMD(高级动态混合衰减)
1:22
-
播放视频 东芝光继电器(MOSFET输出)——更高性能、更小封装尺寸
东芝光继电器(MOSFET输出)——更高性能、更小封装尺寸
您在寻找高性能的继电器吗?东芝光继电器拥有诸多优势,它们拥有极小的封装和高电流范围。它们推进器件小型化、简化电气设计,并提供长寿命。
1:32
-
播放视频 东芝USB Type-C™分立半导体产品介绍
东芝USB Type-C™分立半导体产品介绍
在采用Type-C连接器方面,您需要帮助吗? 东芝将根据客户的使用条件,针对Type-C连接器外围电源线和数据线提出合适的半导体产品。
3:34
-
播放视频 东芝电机控制驱动器评估板介绍
东芝电机控制驱动器评估板介绍
该视频介绍的是东芝电机控制驱动器IC评估板。已在Digi-Key公司网站上有售。
1:23
-
播放视频 步进电机驱动技术ACDS(高级电流检测系统)
步进电机驱动技术ACDS(高级电流检测系统)
ACDS从内部晶体管的电压降中检测电流,允许减少外部电阻以进行恒定电流检测。ACDS提高了布线布局的灵活性,实现了稳定的恒流控制。
1:56
-
播放视频 东芝TVS二极管(1st Vpeak改善:新EAP-Ⅴ工艺)
东芝TVS二极管(1st Vpeak改善:新EAP-Ⅴ工艺)
东芝TVS二极管实现行业顶级的低动态电阻与低钳位电压。它可防止设备性能下降和内部电路损坏,并实现了20kV的高ESD抗扰度,及适用于高速接口的低电容。东芝提供一系列高质量的TVS二极管以满足各种应用需求。
3:16
-
播放视频 基于Arm®内核的东芝微控制器TXZ家族M3H组的评估板介绍
基于Arm®内核的东芝微控制器TXZ家族M3H组的评估板介绍
在导入M3H组MCU前对其功能、特点进行确认的评估板。装有板载ICE,可马上进行评估。
1:02
-
播放视频 基于Arm®内核的东芝微控制器TXZ族M4G组 评估板介绍
基于Arm®内核的东芝微控制器TXZ族M4G组 评估板介绍
该视频介绍了搭载东芝M4G群MCU的评估板。 东芝M4G群MCU集成了多种接口及通信信道,是适用于MFP/音视频设备等高速数据处理的通用MCU。 支持Arm Mbed,搭载多种评估配件,并在视频中介绍了上机操作实例中的多种例程,帮助您在使用M4G群MCU前,确认它的功能和特点。
1:31
-
播放视频 步进电机驱动技术AGC(主动增益控制)
步进电机驱动技术AGC(主动增益控制)
4:05
存储产品
存储产品
-
播放视频 TOSHIBA Internal HDD for Consumer & Professional Use
TOSHIBA Internal HDD for Consumer & Professional Use
Toshiba Internal Hard Drive (HDD) line-up for consumer & Professinal use. - N300 Series for 24/7 NAS operation - N300 Pro Series for Proffesional NAS - X300 Series for High-performance Desktop/Gaming PC - P300 Series for Desktop PC in everyday use
1:13
-
播放视频 TOSHIBA NAS HDD - N300 Series
TOSHIBA NAS HDD - N300 Series
Toshiba N300 NAS HDD offers unprecedented reliability for NAS and other high-performance storage systems. It is optimized to meet the tough requirements of 24/7 high-capacity storage. Suitable for personal, home office and small business use.
0:43
-
播放视频 TOSHIBA S300 Surveillance HARD DRIVE
TOSHIBA S300 Surveillance HARD DRIVE
Toshiba S300 Pro and S300 Surveillance Hard Drive is designed and tested for 24/7 reliable surveillance, built for speed, capacity, and longer content retention.
1:16
-
播放视频 Toshiba HDD is an essential device providing the foundation for a data-driven society
Toshiba HDD is an essential device providing the foundation for a data-driven society
Toshiba HDD is an essential device providing the foundation for a data-driven society, earning the trust of customers worldwide. As we continue to enhance capacity and performance, our storage product will contribute to society.
0:39
-
播放视频 Surveillance HDDs Our HDDs enhance your digital monitoring efficiency.
Surveillance HDDs Our HDDs enhance your digital monitoring efficiency.
24 hours a day, 365 days a year. Surveillance Systems capture images and video that can be compressed, stored or sent over communication networks. Toshiba surveillance HDDs are designed for system performance.
0:47
-
播放视频 TOSHIBA N300 NAS HDDs
TOSHIBA N300 NAS HDDs
Toshiba NAS HDDs offer a variety of storage capacities, durability and realiable for home offices, small business use, and content creators to share common storage resources and store their valuable digital assets.
1:01
-
播放视频 为什么数据中心会选择东芝硬盘?
为什么数据中心会选择东芝硬盘?
该视频以易于理解的方式介绍了客户不断支持东芝近线硬盘的关键因素。
2:45