5组TXZ+™系列高级微控制器
1:02
描述
相关视频
M4K、M4M、M4G和M4N组基于Arm® Cortex®-M4内核,M3H组基于Arm® Cortex®-M3内核。这些微控制器可实现低功耗,支持系统小型化和电机控制。
查看更多
查看更少
1:02
M4K、M4M、M4G和M4N组基于Arm® Cortex®-M4内核,M3H组基于Arm® Cortex®-M3内核。这些微控制器可实现低功耗,支持系统小型化和电机控制。
TLX9160T是适用于高压汽车电池的光继电器。该器件采用SO16L-T封装,具有1500V(最小值)的高输出耐受电压。
0:42
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG Application Circuit
4:13
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
东芝全新4通道Class-TB车载功放IC,采用独创技术,功耗较东芝现有产品线有所改善。无需外部滤波器即可实现直流偏移检测。
2:01
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59