支持低电压驱动的高分辨率步进电机驱动IC:TC78H670FTG
4:16
描述
相关视频
TC78H670FTG支持2.5V至16V的电机驱动电源,是电池驱动的移动设备和USB驱动设备,以及需要9~12V电压的设备等多种应用的理想产品
查看更多
查看更少
4:16
TC78H670FTG支持2.5V至16V的电机驱动电源,是电池驱动的移动设备和USB驱动设备,以及需要9~12V电压的设备等多种应用的理想产品
How to install the MCU Motor Studio on your computer.
5:27
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
TLX9160T是适用于高压汽车电池的光继电器。该器件采用SO16L-T封装,具有1500V(最小值)的高输出耐受电压。
0:42
【发布日期:20190115】在导入M060组MCU前对其功能、特点进行确认的评估板。装有板载ICE,可马上进行评估。
1:04
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG Application Circuit
4:13
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36