Ceiling fan demo-machine
2:34
描述
相关视频
Ceiling fan demo-machine equipped with BLDC motor, driven by motor control microcontroller TMPM37A. It's gearless drive, due to inverter control.
查看更多
查看更少
2:34
Ceiling fan demo-machine equipped with BLDC motor, driven by motor control microcontroller TMPM37A. It's gearless drive, due to inverter control.
How to install the MCU Motor Studio on your computer.
5:27
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG Application Circuit
4:13
该参考设计提供了过温检测IC ThermoflaggerTM应用电路的设计指南、数据和其他内容,该电路通过使用PTC热敏电阻可以检测设备内多个位置的过温。
3:49
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
4:53
【发布日期:20190115】在导入M060组MCU前对其功能、特点进行确认的评估板。装有板载ICE,可马上进行评估。
1:04
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36