话题
话题
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
13:36
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
3:33
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
3:58
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
3:59
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3-Phase Inverter Using SiC MOSFET
4:56
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
CXPI Driver Receiver IC TB9032FNG
2:41
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
使用TPD4164F的DC 300 V输入BLDC 电机无感控制电路参考设计简介
3:49
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
采用车载MOSFET的USB充电解决方案参考设计介绍
2:50
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
MCU Motor Studio介绍
1:05
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
使用TB9083FTG实现汽车系统的高级别安全性
3:18
TB9083作为一款栅极驱动IC,非常适用于对安全性要求特别高的应用。该产品具有三个主要特点,安全继电器驱动电路、小型化和外部FET诊断。此外,还支持ASIL-D安全标准。
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
3-Phase Inverter Using SiC MOSFET
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
使用TPD4164F的DC 300 V输入BLDC 电机无感控制电路参考设计简介
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
3:49
采用车载MOSFET的USB充电解决方案参考设计介绍
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50
MCU Motor Studio介绍
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
使用TB9083FTG实现汽车系统的高级别安全性
TB9083作为一款栅极驱动IC,非常适用于对安全性要求特别高的应用。该产品具有三个主要特点,安全继电器驱动电路、小型化和外部FET诊断。此外,还支持ASIL-D安全标准。
3:18
半导体产品
半导体产品
-
播放视频 双面散热封装 DSOP Advance
双面散热封装 DSOP Advance
我们提供具有双面冷却能力的封装,即通过一个散热器(顶部金属板)提供超低的通道至外壳热阻,所以采用DSOP Advance封装的MOSFET能简化热设计。
2:41
-
播放视频 基于Arm®内核的东芝微控制器 TX家族M060组 评估板介绍
基于Arm®内核的东芝微控制器 TX家族M060组 评估板介绍
【发布日期:20190115】在导入M060组MCU前对其功能、特点进行确认的评估板。装有板载ICE,可马上进行评估。
1:04
-
播放视频 车载音频功率放大器 高可靠性、高效率的功率放大器产品线
车载音频功率放大器 高可靠性、高效率的功率放大器产品线
东芝全新4通道Class-TB车载功放IC,采用独创技术,功耗较东芝现有产品线有所改善。无需外部滤波器即可实现直流偏移检测。
2:01
-
播放视频 高压1500V车载光继电器TLX9160T的介绍
高压1500V车载光继电器TLX9160T的介绍
TLX9160T是适用于高压汽车电池的光继电器。该器件采用SO16L-T封装,具有1500V(最小值)的高输出耐受电压。
0:42
-
播放视频 Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
-
播放视频 Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
-
播放视频 过温检测IC ThermoflaggerTM“TCTH021AE”的应用电路
过温检测IC ThermoflaggerTM“TCTH021AE”的应用电路
该参考设计提供了过温检测IC ThermoflaggerTM应用电路的设计指南、数据和其他内容,该电路通过使用PTC热敏电阻可以检测设备内多个位置的过温。
3:49
-
播放视频 MCU Motor Studio Installation
MCU Motor Studio Installation
How to install the MCU Motor Studio on your computer.
5:27
-
播放视频 MCU Motor Studio PC Tool Overview
MCU Motor Studio PC Tool Overview
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
4:53
-
播放视频 Sensorless Sinusoidal BLDC Using TC78B011FTG
Sensorless Sinusoidal BLDC Using TC78B011FTG
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG Application Circuit
4:13
-
播放视频 Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
-
播放视频 CXPI Driver Receiver IC TB9032FNG
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
存储产品
存储产品
-
播放视频 TOSHIBA Internal HDD for Consumer & Professional Use
TOSHIBA Internal HDD for Consumer & Professional Use
Toshiba Internal Hard Drive (HDD) line-up for consumer & Professinal use. - N300 Series for 24/7 NAS operation - N300 Pro Series for Proffesional NAS - X300 Series for High-performance Desktop/Gaming PC - P300 Series for Desktop PC in everyday use
1:13
-
播放视频 TOSHIBA NAS HDD - N300 Series
TOSHIBA NAS HDD - N300 Series
Toshiba N300 NAS HDD offers unprecedented reliability for NAS and other high-performance storage systems. It is optimized to meet the tough requirements of 24/7 high-capacity storage. Suitable for personal, home office and small business use.
0:43
-
播放视频 TOSHIBA S300 Surveillance HARD DRIVE
TOSHIBA S300 Surveillance HARD DRIVE
Toshiba S300 Pro and S300 Surveillance Hard Drive is designed and tested for 24/7 reliable surveillance, built for speed, capacity, and longer content retention.
1:16
-
播放视频 Toshiba HDD is an essential device providing the foundation for a data-driven society
Toshiba HDD is an essential device providing the foundation for a data-driven society
Toshiba HDD is an essential device providing the foundation for a data-driven society, earning the trust of customers worldwide. As we continue to enhance capacity and performance, our storage product will contribute to society.
0:39
-
播放视频 Surveillance HDDs Our HDDs enhance your digital monitoring efficiency.
Surveillance HDDs Our HDDs enhance your digital monitoring efficiency.
24 hours a day, 365 days a year. Surveillance Systems capture images and video that can be compressed, stored or sent over communication networks. Toshiba surveillance HDDs are designed for system performance.
0:47
-
播放视频 Toshiba HDDs are here to enhance your digital workplace efficiency
Toshiba HDDs are here to enhance your digital workplace efficiency
24 hours a day, 365 days a year. NAS is providing convenient sharing of data from different applications and locations. Used inside NAS systems are HDDs made by Toshiba.
1:00
-
播放视频 Toshiba Canvio™ – Write your story. (Long version)
Toshiba Canvio™ – Write your story. (Long version)
Save your special memories on a special portable hard disk.
1:23
-
播放视频 Toshiba Canvio™ – Write your story. (Short version)
Toshiba Canvio™ – Write your story. (Short version)
Save your special memories on a special portable hard disk.
0:55
-
播放视频 TOSHIBA N300 NAS HDDs
TOSHIBA N300 NAS HDDs
Toshiba NAS HDDs offer a variety of storage capacities, durability and realiable for home offices, small business use, and content creators to share common storage resources and store their valuable digital assets.
1:01
-
播放视频 为什么数据中心会选择东芝硬盘?
为什么数据中心会选择东芝硬盘?
该视频以易于理解的方式介绍了客户不断支持东芝近线硬盘的关键因素。
2:45