车载音频功率放大器 高可靠性、高效率的功率放大器产品线
2:01
描述
相关视频
东芝全新4通道Class-TB车载功放IC,采用独创技术,功耗较东芝现有产品线有所改善。无需外部滤波器即可实现直流偏移检测。
查看更多
查看更少
2:01
东芝全新4通道Class-TB车载功放IC,采用独创技术,功耗较东芝现有产品线有所改善。无需外部滤波器即可实现直流偏移检测。
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
2:21
TB9083作为一款栅极驱动IC,非常适用于对安全性要求特别高的应用。该产品具有三个主要特点,安全继电器驱动电路、小型化和外部FET诊断。此外,还支持ASIL-D安全标准。
3:18
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
3:49
该视频介绍了采用MOSFET栅极驱动IC的电源多路复用器电路参考设计。
3:21