超低功耗CMOS运算放大器:TC75S102F
0:44
描述
相关视频
东芝TC75S102F是一款超低功耗CMOS运算放大器。此款运算放大器具有业界最小级别的低电流消耗,能够延长物联网设备的使用寿命。
查看更多
查看更少
0:44
东芝TC75S102F是一款超低功耗CMOS运算放大器。此款运算放大器具有业界最小级别的低电流消耗,能够延长物联网设备的使用寿命。
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36