超低功耗CMOS运算放大器:TC75S102F
0:44
描述
相关视频
东芝TC75S102F是一款超低功耗CMOS运算放大器。此款运算放大器具有业界最小级别的低电流消耗,能够延长物联网设备的使用寿命。
查看更多
查看更少
0:44
东芝TC75S102F是一款超低功耗CMOS运算放大器。此款运算放大器具有业界最小级别的低电流消耗,能够延长物联网设备的使用寿命。
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
东芝电子元件及存储装置株式会社使用300mm硅晶圆制造功率半导体,为实现碳中和和抑制功耗增加做出贡献。
1:23
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
学习必需的基础知识和功能,以便理解eFuse IC。
10:33
Introducing USB power supply demo set equipped with Toshiba's high-efficiency MOSFETs. It is a buck-boost converter equipped with three types of MOSFETs and achieves an efficiency of over 95% at 45 W output.
2:59