东芝肖特基势垒二极管介绍
0:38
描述
相关视频
东芝拥有丰富的肖特基势垒二极管产品线,提供多种封装及理想的性能,适用于电源整流和电路保护等各种应用。
查看更多
查看更少
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
3:49
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50