内置FLAG和反向电流阻断功能的eFuse IC介绍:TCKE712BNL
0:36
描述
相关视频
可重复使用的电子保险丝,内置FLAG信号输出功能和反向电流阻断功能,有助于保护电路。
查看更多
查看更少
0:36
可重复使用的电子保险丝,内置FLAG信号输出功能和反向电流阻断功能,有助于保护电路。
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
3:49
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56