高数据速率、镜头缩小型CCD线性图像传感器:TCD2726DG
0:57
描述
相关视频
TCD2726DG内置时钟发生器电路和CCD驱动器,实现了100MHz(50MHz×2通道)数据速率,有助于减少外部零件和EMI。
查看更多
查看更少
0:57
TCD2726DG内置时钟发生器电路和CCD驱动器,实现了100MHz(50MHz×2通道)数据速率,有助于减少外部零件和EMI。
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
3:49
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
2:21
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56