Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
2:05
描述
相关视频
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
查看更多
查看更少