可反复使用的东芝电子熔断器eFuse IC产品介绍
1:44
描述
相关视频
【发布日期:20200620】本视频介绍的是东芝电子熔断器eFuse IC“TCKE8xx系列”。作为半导体保护熔断器,可反复使用,无需更换。并已取得国际安全标准IEC 62368-1认证。
查看更多
查看更少
1:44
【发布日期:20200620】本视频介绍的是东芝电子熔断器eFuse IC“TCKE8xx系列”。作为半导体保护熔断器,可反复使用,无需更换。并已取得国际安全标准IEC 62368-1认证。
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50
MCU Motor Studio具有专用于 TXZ+™族高级系列微控制器的PC工具和电机控制固件。可以使用 MicroElektronika(MIKROE)的评估套件对BLDC电机应用进行快速轻松的MCU评估。
1:05