车载MOSFET新型SMD封装“L-TOGL™”介绍
2:21
描述
相关视频
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
查看更多
查看更少
2:21
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33