Automotive Stepping motor driver IC TB9120AFTG
0:59
TB9120AFTG is an automotive stepping motor driver IC. It has a stall detection function and 1/32 micro-step supported. The targeting application is for HVAC, HUD, shutters and valves.
Related Videos
In TOPICS
-
Play video Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
-
Play video CXPI Driver Receiver IC TB9032FNG
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
-
Play video Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
-
Play video Introduction of USB Power Supply Reference Design using Automotive MOSFETs
Introduction of USB Power Supply Reference Design using Automotive MOSFETs
Introducing USB power supply demo set equipped with Toshiba's high-efficiency MOSFETs. It is a buck-boost converter equipped with three types of MOSFETs and achieves an efficiency of over 95% at 45 W output.
2:59
-
Play video Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
3:49
-
Play video Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36