56W BLDC motor demo-machine for HA:TC78B041FNG
3:17
Description
Related Videos
TC78B041FNG inverter motor drive demo-machine for HA. High efficiency drive due to Intelligent phase control.
View More
View Less
3:17
TC78B041FNG inverter motor drive demo-machine for HA. High efficiency drive due to Intelligent phase control.
M4K, M4M, M4G, and M4N groups are based on the Arm® Cortex®-M4 core, and M3H group is based on the Arm® Cortex®-M3 core. The microcontrollers realize low power consumption, support system miniaturization and motor control.
1:02
Toshiba's LDO achieves industry's best-in-1 class ripple rejection ratio and load transient response. This helps to minimize output voltage fluctuations.
0:52
TC78B027FTG server fan motor drive demo-machine. High efficiency and stable drive due to Intelligent phase control and closed loop speed control.
2:50
TC78B009FTG with sensorless control drives external FETs. A built-in closed loop speed control function maintains the motor speed. It is suitable for applications requiring high-speed rotation such as cooling fans and pumps.
0:26
The driver has a regulator for driving internal circuits, and can drive a motor with a single power supply ranging from 2.5V to 16V. It is for brushed DC motors and stepping motors for applications including mobile devices and home appliances.
3:23
TCD2726DG has Built-in Timing Generator circuit and CCD driver, and also achieves 100MHz (50MHz x 2ch) data rate. It contributes the reduction of external parts and EMI.
0:57