Ceiling fan demo-machine
2:34
Ceiling fan demo-machine equipped with BLDC motor, driven by motor control microcontroller TMPM37A. It's gearless drive, due to inverter control.
Related Videos
In Semiconductor products
-
Play video The DTMOSⅥ series High-voltage MOSFET
The DTMOSⅥ series High-voltage MOSFET
TOSHIBA DTMOSⅥ series help to improve the efficiency of switching power supply by reduction of Ron・Qgd.
1:06
-
Play video Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
ACDS detects current from the voltage drop of the internal transistor, allowing reduction of external resistors for constant current detection. ACDS improves the flexibility of wiring layout and realizes stable constant current control.
1:56
-
Play video Toshiba small discrete semiconductor products for USB Type-C™
Toshiba small discrete semiconductor products for USB Type-C™
Do you need any help for introduction of the Type-C connectors ? Toshiba will propose suitable semiconductor products in power line and data line around the Type-C connector according to customer’s usage conditions.
3:34
-
Play video Small Package, semi-power discrete - High density mounting -
Small Package, semi-power discrete - High density mounting -
This video is introducing about US2H and TSOP6F package which have achieved a small and high power disipation. It offers low thermal resistance up to 22% compare with same size package class.
0:55
-
Play video The U-MOSⅨ-H 100V series low voltage MOSFETs
The U-MOSⅨ-H 100V series low voltage MOSFETs
We succeeded in improving the efficiency of the U-MOSⅨ-H installed in a DC-DC converter by improving the trade-off between the ON resistance and the electric charge.
1:14
-
Play video New technology of Toshiba’s microcomputer - Introduction of Secure Firmware Rotation -
New technology of Toshiba’s microcomputer - Introduction of Secure Firmware Rotation -
Firmware rotation is Toshiba’s original new technology that can create a simple, secure low cost IoT system.FW rotation features the combination of a secure monitor in ROM and flash memory to store application software.
1:46