TOPICS
TOPICS
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
13:36
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
3:33
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
3:58
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
3:59
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3-Phase Inverter Using SiC MOSFET
4:56
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
CXPI Driver Receiver IC TB9032FNG
2:41
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
3:49
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
Introduction of USB Power Supply Reference Design using Automotive MOSFETs
2:59
Introducing USB power supply demo set equipped with Toshiba's high-efficiency MOSFETs. It is a buck-boost converter equipped with three types of MOSFETs and achieves an efficiency of over 95% at 45 W output.
Introducing MCU Motor Studio
1:05
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+™ Family Advanced Class microcontrollers. Quick and easy MCU evaluation for BLDC motor application can be started with Evaluation kits from MicroElektronika(MIKROE).
For high level safety in automotive system with TB9083FTG
3:07
The TB9083 is the ideal gate driver IC for applications that demand the highest level of safety. The product has three main features, keywords are safety relay driver, miniaturization, and FET diagnostics. In addition, supports ASIL-D.
Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4204F
3:49
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
The introduction to reference design of Power Multiplexer Circuit
3:13
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver.
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
3-Phase Inverter Using SiC MOSFET
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
3:49
Introduction of USB Power Supply Reference Design using Automotive MOSFETs
Introducing USB power supply demo set equipped with Toshiba's high-efficiency MOSFETs. It is a buck-boost converter equipped with three types of MOSFETs and achieves an efficiency of over 95% at 45 W output.
2:59
Introducing MCU Motor Studio
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+™ Family Advanced Class microcontrollers. Quick and easy MCU evaluation for BLDC motor application can be started with Evaluation kits from MicroElektronika(MIKROE).
1:05
For high level safety in automotive system with TB9083FTG
The TB9083 is the ideal gate driver IC for applications that demand the highest level of safety. The product has three main features, keywords are safety relay driver, miniaturization, and FET diagnostics. In addition, supports ASIL-D.
3:07
Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4204F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
3:49
The introduction to reference design of Power Multiplexer Circuit
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver.
3:13
Products
Products
-
Play video Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
This reference board is an evaluation board for Aruduino. It incorporates a TB6605FTG and can be used for prototyping. This system is suitable for small appliances, such as electric fans and water purifiers.
1:52
-
Play video Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Toshiba Photorelays (MOSFET output) - further high performance, further downsizing
Looking for high performance relays? The many advantages of Toshiba's photorelays include extremely small packages and high current ranges. They advance miniaturization, ease electrical design, and offer long lifetimes.
1:32
-
Play video Small Package, semi-power discrete - High density mounting -
Small Package, semi-power discrete - High density mounting -
This video is introducing about US2H and TSOP6F package which have achieved a small and high power disipation. It offers low thermal resistance up to 22% compare with same size package class.
0:55
-
Play video Toshiba Bluetooth IC - Solution for Low Power consumption
Toshiba Bluetooth IC - Solution for Low Power consumption
Operating Current Measurement video for Bluetooth® low energy IC TC35678/TC35679 series products with Ultra-Low Current Consumption.
1:38
-
Play video Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
ACDS detects current from the voltage drop of the internal transistor, allowing reduction of external resistors for constant current detection. ACDS improves the flexibility of wiring layout and realizes stable constant current control.
1:56
-
Play video The U-MOSⅨ-H 100V series low voltage MOSFETs
The U-MOSⅨ-H 100V series low voltage MOSFETs
We succeeded in improving the efficiency of the U-MOSⅨ-H installed in a DC-DC converter by improving the trade-off between the ON resistance and the electric charge.
1:14
-
Play video The DTMOSⅥ series High-voltage MOSFET
The DTMOSⅥ series High-voltage MOSFET
TOSHIBA DTMOSⅥ series help to improve the efficiency of switching power supply by reduction of Ron・Qgd.
1:06
-
Play video Toshiba small discrete semiconductor products for USB Type-C™
Toshiba small discrete semiconductor products for USB Type-C™
Do you need any help for introduction of the Type-C connectors ? Toshiba will propose suitable semiconductor products in power line and data line around the Type-C connector according to customer’s usage conditions.
3:34
-
Play video New technology of Toshiba’s microcomputer - Introduction of Secure Firmware Rotation -
New technology of Toshiba’s microcomputer - Introduction of Secure Firmware Rotation -
Firmware rotation is Toshiba’s original new technology that can create a simple, secure low cost IoT system.FW rotation features the combination of a secure monitor in ROM and flash memory to store application software.
1:46
-
Play video Double side cooling Package DSOP Advance
Double side cooling Package DSOP Advance
Why not realize cooling performance of DSOP Advance package,“Double side cooling” on Toshiba power MOSFETs? We offer a package with double side cooling capability, which has an heat spreader (topside metal plate)...
2:41
-
Play video An introduction of High Voltage MOSFET, π-MOSⅨ Series
An introduction of High Voltage MOSFET, π-MOSⅨ Series
With an optimized chip design, the π-MOS IX series provides lower peak EMI noise than the current π-MOS VII series, while maintaining the same level of efficiency.
1:16
-
Play video Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
TB9120FTG is a constant-current 2-phase stepping motor driver with 1/32 step for automotive applications. It outputs a sine-wave in electric current only by using a simple clock input interface requiring neither advanced functional MCU nor software.
1:11
Storage Products
Storage Products
-
Play video Surveillance HDDs Our HDDs enhance your digital monitoring efficiency.
Surveillance HDDs Our HDDs enhance your digital monitoring efficiency.
24 hours a day, 365 days a year. Surveillance Systems capture images and video that can be compressed, stored or sent over communication networks. Toshiba surveillance HDDs are designed for system performance.
0:47
-
Play video NAS HDDs. Our HDDs enhance your digital workplace efficiency.
NAS HDDs. Our HDDs enhance your digital workplace efficiency.
Network Attached Storage (NAS) systems allow constant digital file access and recording over data networks by various applications and users in different places. Toshiba NAS HDDs are designed for system efficiency.
0:49
-
Play video Toshiba HDDs are here to enhance your digital workplace efficiency
Toshiba HDDs are here to enhance your digital workplace efficiency
24 hours a day, 365 days a year. NAS is providing convenient sharing of data from different applications and locations. Used inside NAS systems are HDDs made by Toshiba.
1:00
-
Play video Toshiba Canvio™ – Write your story. (Long version)
Toshiba Canvio™ – Write your story. (Long version)
Save your special memories on a special portable hard disk.
1:23
-
Play video Toshiba HDDs to enrich your digital lifestyle
Toshiba HDDs to enrich your digital lifestyle
24 hours a day, 365 days a year. Set Top Boxes are recording and collecting the desired variety of video content onto your very own home unit. Used for recording the video contents are HDDs made by Toshiba.
1:00
-
Play video Toshiba Canvio™ – Write your story. (Short version)
Toshiba Canvio™ – Write your story. (Short version)
Save your special memories on a special portable hard disk.
0:55
-
Play video TOSHIBA N300 NAS HDDs
TOSHIBA N300 NAS HDDs
Toshiba NAS HDDs offer a variety of storage capacities, durability and realiable for home offices, small business use, and content creators to share common storage resources and store their valuable digital assets.
1:01
-
Play video TOSHIBA S300 Surveillance HARD DRIVE
TOSHIBA S300 Surveillance HARD DRIVE
TOSHIBA'S Surveillance HDD is suitable for surveillance
1:18
-
Play video Why Toshiba HDDs are chosen for Data Centers
Why Toshiba HDDs are chosen for Data Centers
This video explains the key reasons why customers use Toshiba’s Nearline HDDs.
2:45