An introduction of High Voltage MOSFET, π-MOSⅨ Series
1:16
With an optimized chip design, the π-MOS IX series provides lower peak EMI noise than the current π-MOS VII series, while maintaining the same level of efficiency.
Related Videos
In Reference Design Center
-
Play video 3-Phase Multi-Level Inverter using MOSFET
3-Phase Multi-Level Inverter using MOSFET
This reference design provides Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor. Design files and guides for circuit design and operation are available as reference design.
3:30
-
Play video Introduction to reference design of Over Temperature Detection IC ThermoflaggerTM TCTH021AE
Introduction to reference design of Over Temperature Detection IC ThermoflaggerTM TCTH021AE
Over Temperature Detection IC ThermoflaggerTM Application Circuit (Using TCTH021AE) / This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit which can detect over temp
3:46
-
Play video Introduction of USB Power Supply Reference Design using Automotive MOSFETs
Introduction of USB Power Supply Reference Design using Automotive MOSFETs
Introducing USB power supply demo set equipped with Toshiba's high-efficiency MOSFETs. It is a buck-boost converter equipped with three types of MOSFETs and achieves an efficiency of over 95% at 45 W output.
2:59
-
Play video Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit which can detect over temperature at multiple places within an equipment using PTC thermistors.
3:28
-
Play video 3-Phase Inverter Using SiC MOSFET
3-Phase Inverter Using SiC MOSFET
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
-
Play video Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
Introduction to reference design of DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
3:49