The DTMOSⅥ series High-voltage MOSFET
1:06
TOSHIBA DTMOSⅥ series help to improve the efficiency of switching power supply by reduction of Ron・Qgd.
Related Videos
In Reference Design Center
-
Play video Double side cooling Package DSOP Advance
Double side cooling Package DSOP Advance
Why not realize cooling performance of DSOP Advance package,“Double side cooling” on Toshiba power MOSFETs? We offer a package with double side cooling capability, which has an heat spreader (topside metal plate)...
2:41
-
Play video Small Package, semi-power discrete - High density mounting -
Small Package, semi-power discrete - High density mounting -
This video is introducing about US2H and TSOP6F package which have achieved a small and high power disipation. It offers low thermal resistance up to 22% compare with same size package class.
0:55
-
Play video Toshiba small discrete semiconductor products for USB Type-C™
Toshiba small discrete semiconductor products for USB Type-C™
Do you need any help for introduction of the Type-C connectors ? Toshiba will propose suitable semiconductor products in power line and data line around the Type-C connector according to customer’s usage conditions.
3:34
-
Play video Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
This reference board is an evaluation board for Aruduino. It incorporates a TB6605FTG and can be used for prototyping. This system is suitable for small appliances, such as electric fans and water purifiers.
1:52
-
Play video Toshiba TVS Diode (Improvement 1st Vpeak : New EAP-V process)
Toshiba TVS Diode (Improvement 1st Vpeak : New EAP-V process)
Toshiba's TVS Diode achieves top level low dynamic resistance and low clamping voltages. It protects devices from performance declines and internal circuit destruction. EAP-V offers lower clamping voltage than competitor's processes. It achieves High
3:16
-
Play video Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33