3:17
TC78B041FNG inverter motor drive demo-machine for HA. High efficiency drive due to Intelligent phase control.
Ceiling fan demo-machine equipped with BLDC motor, driven by motor control microcontroller TMPM37A. It's gearless drive, due to inverter control.
2:34
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
M4K, M4M, M4G, and M4N groups are based on the Arm® Cortex®-M4 core, and M3H group is based on the Arm® Cortex®-M3 core. The microcontrollers realize low power consumption, support system miniaturization and motor control.
1:02
TC78B009FTG with sensorless control drives external FETs. A built-in closed loop speed control function maintains the motor speed. It is suitable for applications requiring high-speed rotation such as cooling fans and pumps.
0:26
TC78B027FTG server fan motor drive demo-machine. High efficiency and stable drive due to Intelligent phase control and closed loop speed control.
2:50
Toshiba's LDO achieves industry's best-in-1 class ripple rejection ratio and load transient response. This helps to minimize output voltage fluctuations.
0:52