56W BLDC motor demo-machine for HA:TC78B041FNG
3:17
TC78B041FNG inverter motor drive demo-machine for HA. High efficiency drive due to Intelligent phase control.
Related Videos
In Motor Drivers
-
Play video Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
ACDS detects current from the voltage drop of the internal transistor, allowing reduction of external resistors for constant current detection. ACDS improves the flexibility of wiring layout and realizes stable constant current control.
1:56
-
Play video Wide range supply voltage, 2A Dual H-bridge Motor Driver IC: TC78H660
Wide range supply voltage, 2A Dual H-bridge Motor Driver IC: TC78H660
The driver has a regulator for driving internal circuits, and can drive a motor with a single power supply ranging from 2.5V to 16V. It is for brushed DC motors and stepping motors for applications including mobile devices and home appliances.
3:23
-
Play video Closed Loop Motor Speed Control
Closed Loop Motor Speed Control
With Closed loop control, motor speed can be maintained constantly. TC78B025FTG with built-in Closed loop realizes flexible speed control without external microcomputer. It is suitable for small fans by also adopting a small package.
2:12
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
Introduction of Toshiba Evaluation Kit "Motor control Closed-loop System"
This reference board is an evaluation board for Aruduino. It incorporates a TB6605FTG and can be used for prototyping. This system is suitable for small appliances, such as electric fans and water purifiers.
1:52
-
Play video Server fan demo-machine:TC78B027FTG
Server fan demo-machine:TC78B027FTG
TC78B027FTG server fan motor drive demo-machine. High efficiency and stable drive due to Intelligent phase control and closed loop speed control.
2:50