Sensorless BLDC motor driver for fans and blowers:TC78B009FTG
6:40
TC78B009FTG three phase BLDC motor driver IC introductions and demonstration.
Related Videos
In Motor Drivers
-
Play video Server fan demo-machine:TC78B027FTG
Server fan demo-machine:TC78B027FTG
TC78B027FTG server fan motor drive demo-machine. High efficiency and stable drive due to Intelligent phase control and closed loop speed control.
2:50
-
Play video Sensorless Three-Phase BLDC Pre-Driver: TC78B009FTG
Sensorless Three-Phase BLDC Pre-Driver: TC78B009FTG
TC78B009FTG with sensorless control drives external FETs. A built-in closed loop speed control function maintains the motor speed. It is suitable for applications requiring high-speed rotation such as cooling fans and pumps.
0:26
-
Play video The Evaluation Board Lineups for Toshiba Motor Control Driver ICs
The Evaluation Board Lineups for Toshiba Motor Control Driver ICs
For customers developing DC motor systems, we provide tools to facilitate component selection and systems development. We also prepare PSpice(R) simulation models. The evaluation boards are sold on the website of Digi-Key Corporation.
1:23
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video 56W BLDC motor demo-machine for HA:TC78B041FNG
56W BLDC motor demo-machine for HA:TC78B041FNG
TC78B041FNG inverter motor drive demo-machine for HA. High efficiency drive due to Intelligent phase control.
3:17
-
Play video Closed Loop Motor Speed Control
Closed Loop Motor Speed Control
With Closed loop control, motor speed can be maintained constantly. TC78B025FTG with built-in Closed loop realizes flexible speed control without external microcomputer. It is suitable for small fans by also adopting a small package.
2:12