Automotive Stepping motor driver IC TB9120AFTG
0:59
TB9120AFTG is an automotive stepping motor driver IC. It has a stall detection function and 1/32 micro-step supported. The targeting application is for HVAC, HUD, shutters and valves.
Related Videos
In Motor Drivers for Automotive
-
Play video H-Bridge driver TB9051FTG Smaller Package but also Excellent Transient Thermal Resistance
H-Bridge driver TB9051FTG Smaller Package but also Excellent Transient Thermal Resistance
This IC can directly drive a DC brush motor for automotive applications with low Ron H-brigdes up to 5A on PWM systems. It is suitable for various kinds of uses, such as throttle-valves, engine valves, retractable door mirrors and seat adjustment.
0:53
-
Play video ASSP introduction for HVAC systems
ASSP introduction for HVAC systems
This video introduces Toshiba ASSP for HVAC systems. The TB9058FNG which is a motor driver capable of LIN communication has been launched for dampers. TOSHIBA ASSP provides a high efficinet system for HAVC.
2:29
-
Play video For high level safety in automotive system with TB9083FTG
For high level safety in automotive system with TB9083FTG
The TB9083 is the ideal gate driver IC for applications that demand the highest level of safety. The product has three main features, keywords are safety relay driver, miniaturization, and FET diagnostics. In addition, supports ASIL-D.
3:07
-
Play video Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
TB9120FTG is a constant-current 2-phase stepping motor driver with 1/32 step for automotive applications. It outputs a sine-wave in electric current only by using a simple clock input interface requiring neither advanced functional MCU nor software.
1:11
-
Play video H-bridge Pre-Driver IC for EPS and Automotive Body Application TB9057FG
H-bridge Pre-Driver IC for EPS and Automotive Body Application TB9057FG
TB9057FG is a pre-driver IC for automotive DC brushed motor. It has various abnormality detection circuits, and the detection condition can be adjusted by external pin setting.
1:01
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05