Low Drop-out Regulator
0:52
Toshiba's LDO achieves industry's best-in-1 class ripple rejection ratio and load transient response. This helps to minimize output voltage fluctuations.
Related Videos
In Consumer Electronics
-
Play video An introduction of High Voltage MOSFET, π-MOSⅨ Series
An introduction of High Voltage MOSFET, π-MOSⅨ Series
With an optimized chip design, the π-MOS IX series provides lower peak EMI noise than the current π-MOS VII series, while maintaining the same level of efficiency.
1:16
-
Play video Closed Loop Motor Speed Control
Closed Loop Motor Speed Control
With Closed loop control, motor speed can be maintained constantly. TC78B025FTG with built-in Closed loop realizes flexible speed control without external microcomputer. It is suitable for small fans by also adopting a small package.
2:12
-
Play video Double side cooling Package DSOP Advance
Double side cooling Package DSOP Advance
Why not realize cooling performance of DSOP Advance package,“Double side cooling” on Toshiba power MOSFETs? We offer a package with double side cooling capability, which has an heat spreader (topside metal plate)...
2:41
-
Play video Toshiba small discrete semiconductor products for USB Type-C™
Toshiba small discrete semiconductor products for USB Type-C™
Do you need any help for introduction of the Type-C connectors ? Toshiba will propose suitable semiconductor products in power line and data line around the Type-C connector according to customer’s usage conditions.
3:34
-
Play video The Evaluation Board Lineups for Toshiba Motor Control Driver ICs
The Evaluation Board Lineups for Toshiba Motor Control Driver ICs
For customers developing DC motor systems, we provide tools to facilitate component selection and systems development. We also prepare PSpice(R) simulation models. The evaluation boards are sold on the website of Digi-Key Corporation.
1:23
-
Play video Arm(R) core-based micro controller - TX Family M060 Group evaluation board introduction
Arm(R) core-based micro controller - TX Family M060 Group evaluation board introduction
The evaluation board can be used to confirm functions and features before implementation of the M060 group microcontrollers. The evaluation can be started immediately since on-board ICE is mounted.
1:04